8-7 TINNED CU TELCO L3 RED 10000 FT TCP4 56988101

Southwire #: 56988101

Limited smoke, Non-halogenated Insulation, 105°C Dry, 60°C Wet

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
GRAY
GREEN
RED
Packaging

Application & Features

This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221 with an overall flame retardant saturated braid. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell Tower applications.

Specifications

Size (AWG or kcmil) (mm2) 8 AWG 8 AWG
No. of Strands 7 7
Nominal Total Weight (lbs/1000') (kgs/km) 98 145 lbs/1000' kgs/km
Allowable Ampacity at 75C 50 50
Allowable Ampacity at 90C 55 55
Insulation Thickness (mils) (mm) 60 1.52 mils mm
DC Resistance at 25°C 0.6795 0.6795

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Type RHH, FT4-ST1, VW-1, 600 Volts DC or AC
  • UL 2731 Telecommunications Central Office Power Cable
  • CSA AWM IB 105°C 600V. FT4-ST1
  • IEC including 60674 and 60332
  • RoHS Complaint , Lead-Free, Silicone-Free
  • KS-24194™ List 3
  • ATIS-0600017.2014 Non-Halogenated DC Power Wire and Cable for Telecommunications Power Systems
  • Telcordia GR-347-CORE
  • REACH - European Community Regulation

Construction

  1. Conductor:Class B stranded, tin-coated copper conforming to ASTM B-33
  2. Separator Tape:Opaque Mylar tape
  3. Insulation:Limited smoke, non-halogenated, 105°C Dry, 60°C Wet TelcoHyde® 5221. Conforms to UL 44, UL 758, CSA C22.2 No. 210-11, and Telcordia Specification GR-347- CORE. Insulation has a Limiting Oxygen Index of 35%
  4. Separator Tape:1 mil Clear Mylar tape on 6 AWG and larger
  5. Cotton Braid:Overall natural cotton braid conforming to UL 44
  6. Saturant and Colored Finisher:Moisture resistant, fire retardant saturant and a colored finisher

Resources

There are no downloadable resources for this product.