This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221 with an overall flame retardant saturated braid. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell Tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated).
Stock # | 56963501 56963501 | |
Size (AWG or kcmil) (mm2) | 500 KCMIL 500 KCMIL | |
No. of Strands | 37 37 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 1783 2654 | lbs/1000' kgs/km |
Allowable Ampacity at 75C | 380 380 | |
Allowable Ampacity at 90C | 430 430 | |
Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |
DC Resistance at 25°C | 0.02222 0.02222 |