TELCOFLEX®-G L6 Telecom Grounding Cable, Green TCP7

Green thermoset insulation, 90°C wet or dry continuous operating temperature, 130°C emergency, 250°C short circuit

Download Category Specifications
PDF Excel Table

Application & Features

TELCOFLEX® -G L6 telecom grounding cable is suitable for use in conduit and underground duct. Sunlight and oil resistant. Maximum side wall pressure 500 Lbs./Ft. Suitable for DC and AC.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor Allowable Ampacities+
Size (AWG or kcmil) (mm2) No. of Strands Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity at 75C Allowable Ampacity at 90C Insulation Thickness (mils) (mm) DC Resistance at 25°C
More Options
10 AWG 10 AWG
7 7
39 58
30 0.76
More Options
6 AWG 6 AWG
7 7
97 144
45 1.14
More Options
6 AWG 6 AWG
65 65
99 148
65 65
75 75
45 1.14
0 0
More Options
2 AWG 2 AWG
7 7
230 342
45 1.14
More Options
2 AWG 2 AWG
168 168
228 339
115 115
130 130
45 1.14
0 0

Standards & References

  • ASTM B1 Hard-Drawn Copper
  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • RoHS-3 Complies with European Directive 2015/863
  • REACH - European Community Regulation

Construction

  1. Conductor: Tinned copper Class K (10AWG), Class I (8 AWG & larger)
  2. Separator Tape:Optional Opaque Mylar tape
  3. Insulation:Green thermoset insulation, 90°C wet or dry continuous operating temperature, 130°C emergency, 250°C short circuit

Resources

There are no downloadable resources for this product.