SDR 11 Empty Duct with Pull Rope CIC48

Commonly installed from transformer to transformer or as underground cables exiting substations.

Download Category Specifications
Excel Table

Application & Features

Specifications

Select a set of products below for more information:
Size (AWG or kcmil) Wall Type Nom. OD (mils) (mm) Minimum Wall Thickness Nominal Inside Diamater (mils) (mm) Min. Bend Radius (in) (cm) Maximum Pulling Tension Nominal Total Weight (lbs/1000') (kgs/km) Tape Type Color Stripe Color
More Options
1 1
EPEC-11 EPEC-11
1315 33.40
1.315 1.315
1 0.03
14 35.56
960 960
209 311
1250 1250
BLACK BLACK
RED RED
More Options
2 2
EPEC-11 EPEC-11
2375 60.33
1.66 1.66
1 0.04
18 45.72
1260 1260
649 966
1250 1250
BLACK BLACK
RED RED
More Options
3 3
EPEC-11 EPEC-11
3500 88.90
3.5 3.5
2 0.07
39 99.06
6760 6760
1400 2083
1250 1250
BLACK BLACK
RED RED
More Options
4 4
EPEC-11 EPEC-11
4500 114.30
4.5 4.5
3 0.09
50 127.00
11170 11170
2310 3437
1250 1250
BLACK BLACK
RED RED

Standards & References

Construction