2" EPEC-11 BLACK-RED STRIPES HDPE DUCT W/1250# MULE TAPE

Southwire #: 63307501

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Packaging

Application

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications

Stock # 63307501 63307501
Size 2 2
Wall Type EPEC-11 EPEC-11
Nom. OD (mils) (mm) 2375 60.33 mils mm
Minimum Wall Thickness 1.66 1.66
Nominal Inside Diamater (mils) (mm) 1 0.04 mils mm
Min. Bend Radius (in) (cm) 18 45.72 inch cm
Maximum Pulling Tension 1260 1260
Nominal Total Weight (lbs/1000') (kgs/km) 649 966 lbs/1000' kgs/km
Tape Type 1250 1250
Color BLACK BLACK
Stripe Color RED RED

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

  • HDPE conduit
  • SDR 11
  • Material meets or exceeds the requirements in ASTM D3350 for Class PE435540C (Black) or “E” (colors with UV Stabilizers).