Schedule 80 Empty Duct CIC42

Commonly installed from transformer to transformer or as underground cables exiting substations.

Download Category Specifications
Excel Table

Application & Features

Specifications

Select a set of products below for more information:
Size (AWG or kcmil) Wall Type Nom. OD (mils) (mm) Minimum Wall Thickness Nominal Inside Diamater (mils) (mm) Min. Bend Radius (in) (cm) Maximum Pulling Tension Nominal Total Weight (lbs/1000') (kgs/km) Tape Type Color Stripe Color
More Options
1 1
SCH80 SCH80
1315 33.40
1.66 1.66
1 0.04
18 45.72
1260 1260
279 415
NONE NONE
BLACK BLACK
NONE NONE
More Options
2 2
SCH80 SCH80
2375 60.33
2.375 2.375
1 0.05
26 66.04
3145 3145
647 963
NONE NONE
BLACK BLACK
NONE NONE
More Options
4 4
SCH80 SCH80
4500 114.30
4.5 4.5
3 0.10
50 127.00
9365 9365
1932 2876
NONE NONE
BLACK BLACK
NONE NONE

Standards & References

Construction