SPEC: 10103

HI-LO Supreme Parallel Water Well 600 Volt Cable Type THW SPEC10103

600V Extreme, Oil-Resistant, Moisture Resistant Conditions. Rated -50°C to +105°C,

Download Category Specifications
PDF Excel Table

Application & Features

For use in residential, farm and industrial water well applications. Used in both Grounded and ungrounded water well cable systems. Conductors are parallel and insulated with PVC colored black, red, and yellow. Insulated and jacketed with a premium thermoplastic elastomer (TPE) material. Oil resistant. Used in both high temperature and low temperature wells

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
12 AWG 12 AWG
2 2
65 65
0.094 0.24
30 0.76
25 0.64
0.206 x 0.518 0.52 x 1.32
60 89
94 140
More Options
12 AWG 12 AWG
3 3
65 65
0.094 0.24
30 0.76
25 0.64
0.206 x 0.674 0.52 x 1.71
80 119
126 188
More Options
10 AWG 10 AWG
2 2
105 105
0.117 0.30
30 0.76
25 0.64
0.231 x 0.593 0.59 x 1.51
96 143
136 202
More Options
10 AWG 10 AWG
3 3
105 105
0.117 0.30
30 0.76
25 0.64
0.231 x 0.774 0.59 x 1.97
128 190
181 269
More Options
8 AWG 8 AWG
3 3
168 168
0.153 0.39
45 1.14
30 0.76
0.316 x 1.010 0.80 x 2.57
188 280
289 430

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
* Cond. Number does not include ground conductor.

Cond. Size Conductor Number DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
12 AWG 12 AWG
2 2
1.774 2.64
2.137 3.18
0.054 0.08
156 70.76
2.1 5.33
25 25
30 30
12 AWG 12 AWG
3 3
1.774 2.64
2.137 3.18
0.054 0.08
167 75.75
2.7 6.86
20 20
24 24
10 AWG 10 AWG
2 2
1.111 1.65
1.339 1.99
0.050 0.07
249 112.94
2.4 6.10
35 35
40 40
10 AWG 10 AWG
3 3
1.111 1.65
1.339 1.99
0.050 0.07
265 120.20
3.1 7.87
28 28
32 32
8 AWG 8 AWG
3 3
0.715 1.06
0.861 1.28
0.052 0.08
422 191.42
5.0 12.70
40 40
44 44

* Inductive impedance is based on non-ferrous conduit with one diameter spacing.

Standards & References

  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables

Construction

  1. Conductor:Class K, flexible stranded soft drawn bare copper per ASTM B172
  2. Insulation:Polyvinyl Chloride (PVC) Type THW
  3. Jacket:Thermoplastic elastomer (TPE)