SPEC: 10111

6-19 3/C CU PARALLEL W/GROUND 1000 FT SPEC10111 56366601

Southwire #: 56366601

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
YELLOW
Packaging

Application & Features

For use in residential, farm and industrial water well applications. Grounded and ungrounded water well cable systems. Conductors are twisted and colored black, red, and yellow when supplied with three conductors and green ground. Cable is supplied without an overall jacket.

Specifications

Cond. Size 6 AWG 6 AWG
Conductor Number 3 3
Cond. Strands 19 19
Diameter Over Conductor (in) (cm) 0.179 0.45 inch cm
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Approx. OD (inches) (cm) 0.304 0.77 inch cm
Copper Weight (lbs/1000') (kgs/km) 294 438 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 402 598 lbs/1000' kgs/km

* Cond. Number does not include ground conductor.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables

Construction

  1. Conductor:Solid soft drawn or fully annealed bare copper per ASTM B3 or stranded class B compressed bare copper ASTM B3 and B8
  2. Insulation:Polyvinyl Chloride (PVC) Type THW