For use in residential, farm and industrial water well applications. Used in both Grounded and ungrounded water well cable systems. Conductors are parallel and insulated with PVC colored black, red, and yellow. Insulated and jacketed with a Black Polyvinyl Chloride (PVC) material. Oil resistant. Used in both high temperature and low temperature wells
| Cond. Size | 8 AWG 8 AWG | |
| Conductor Number | 2 2 | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.143 0.36 | inch cm |
| Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
| Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
| Approx. OD (in) (cm) | 0.370 x 0.850 0.94 x 2.16 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 133 198 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 280 417 | lbs/1000' kgs/km |
*Conductor number does not include ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.