14-7 7/C CU THHN/PVC BLACK/RED/BLUE/ORANGE/YELLOW/BROWN/RED-BLACK TYPE TC-ER-JP 600V BLACK 1000 FT

Southwire #: 40863302

Download Category Specifications
PDF
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 105°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free - VW-1 Rated.

Specifications

To see specifications for this product, visit the CableTechSupport™ Services website.

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • UL 66: Fixture Wire
  • UL 83: Thermoplastic Insulated Wires and Cables
  • UL 1277: Electrical Power and Control Tray Cables
  • UL 1685: Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679: Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532: Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658: (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor: 7 strands class B compressed bare copper per ASTM B3 and ASTM B8 for 14, 12, and 10 AWG cables. Class K bare copper per ASTM B3 and B174 for 16 AWG (26 strands) and 18 AWG (16 strands) cables
  • Insulation: Polyvinyl Chloride (PVC) with nylon layer. Type TFFN/TFN for 18 and 16 AWG cable. Type THHN or THWN-2 for 14, 12 , 10 AWG cables. Types THHN or THWN-2 are VW-1 Rated
  • Filler: Polypropylene filler on cables with 5 or less conductors
  • Binder: Polyester flat thread binder tape applied for cables with more than 5 conductors
  • Overall Jacket: Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.