1550-3843 CU 145 NL-EPR/110 LSZH 2KV RHH/RHW-2 BLACK

Southwire #: 55058199

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire 2000V EPR/SOLONON Exciter Cable is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are a concern. May be installed in wet or dry locations in cable trays or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Resistance to moisture and most oils, acids, and alkalis with an overall durable LSZH XLPO Thermoset Solonon® jacket. Alternate constructions available upon request.

Specifications

Stock # 55058199 55058199
Size (AWG or kcmil) (mm2) 1550 KCMIL 1550 KCMIL
No. of Strands 3843 3843
Nom. OD (mils) (mm) 2132 54.15 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 5762 8574 lbs/1000' kgs/km
Insulation Thickness (mils) (mm) 145 3.68 mils mm

Standards & References

  • ASTM B172: Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors

Construction

  • Conductor: Flexible rope lay stranded annealed copper class I
  • Tape: Binder tape for ease of insulation removal
  • Insulation: Heat, moisture, and ozone resistant Ethylene Propylene Rubber(EPR)
  • Jacket: SOLONON® Low Smoke Zero Halogen (LSZH) Thermoset Jacket

Resources

There are no downloadable resources for this product.