SPEC: 45254

CU 600/1000V XLPE Insulation Thermoplastic LSZH-TP XHHW-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free SPEC45254

Type TC-ER Power Cable 600Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Thermoplastic SOLONON® Low Smoke Zero Halogen (LSZH-TP) Jacket with 1 Bare CU Ground. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
3 3
7 7
0.141 0.36
45 1.14
60 1.52
0.710 1.80
186 277
340 506
More Options
6 AWG 6 AWG
3 3
7 7
0.177 0.45
45 1.14
60 1.52
0.795 2.02
297 442
480 714
More Options
2 AWG 2 AWG
3 3
7 7
0.282 0.72
45 1.14
80 2.03
0.980 2.49
702 1045
979 1457
More Options
2/0 AWG 2/0 AWG
3 3
19 19
0.405 1.03
55 1.40
80 2.03
1.302 3.31
1326 1973
1719 2558
More Options
3/0 AWG 3/0 AWG
3 3
19 19
0.456 1.16
55 1.40
80 2.03
1.406 3.57
1699 2528
2132 3173
More Options
4/0 AWG 4/0 AWG
3 3
19 19
0.512 1.30
55 1.40
80 2.03
1.531 3.89
2109 3139
2615 3892
More Options
500 KCMIL 500 KCMIL
3 3
37 37
0.789 2.00
65 1.65
110 2.79
2.233 5.67
4923 7326
5965 8877
Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
8 AWG 8 AWG
3 3
2.8 7.11
396 179.62
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
6 AWG 6 AWG
3 3
3.2 8.13
629 285.31
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
2 AWG 2 AWG
3 3
3.9 9.91
1592 722.12
0.162 0.24
0.195 0.29
0.045 0.07
115 115
130 130
More Options
2/0 AWG 2/0 AWG
3 3
6.5 16.51
3194 1448.77
0.081 0.12
0.097 0.14
0.043 0.06
175 175
195 195
More Options
3/0 AWG 3/0 AWG
3 3
7.0 17.78
4027 1826.61
0.064 0.10
0.078 0.12
0.042 0.06
200 200
225 225
More Options
4/0 AWG 4/0 AWG
3 3
7.7 19.56
5078 2303.34
0.051 0.08
0.062 0.09
0.041 0.06
230 230
260 260
More Options
500 KCMIL 500 KCMIL
3 3
13.4 34.04
12000 5443.10
0.022 0.03
0.029 0.04
0.039 0.06
380 380
430 430

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • NFPA 130 Standard for Fixed Guideway Transit and Passenger Rail Systems (500kcmil & Larger)

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation: Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (cable size 8 & 6 has insulated green ground)
  4. Filler: Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder: Polyester flat thread binder tape for cable sizes larger than 2 AWG
  6. Overall Jacket: Thermoplastic SOLONON® Low Smoke Zero Halogen (LSZH-TP) Jacket

Resources

There are no downloadable resources for this product.