SPEC: 45265

400-35 4/C 3E AL XHHW-2/PVC PHASE ID 1x1 GW TYPE TC-ER 1000V BLACK 0 FT SPEC45265 57853799

Southwire #: 57853799

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone free.

Specifications

Cond. Size 400 KCMIL 400 KCMIL
Conductor Number 4 4
Cond. Strands 35 35
Diameter Over Conductor (in) (cm) 0.659 1.67 inch cm
Insulation Thickness (mils) (mm) 65 1.65 mils mm
Jacket Thickness (mils) (mm) 110 2.79 mils mm
Approx. OD (in) (cm) 2.124 5.39 inch cm
Aluminum Weight (lbs/1000') (kgs/km) 1601 2383 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 2520 3750 lbs/1000' kgs/km

* Strand count meets minimum number per ASTM

Standards & References

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Insulation: Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  4. Filler: Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder: Polyester flat thread binder tape for cable sizes larger than 2 AWG
  6. Overall Jacket: Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.