Used on transformers as connection between line conductor and transformer primary bushing in applications where protection from momentary contact from wildlife is needed. Although not treated as an insulation, the covering on transformer riser wire does provide an increased level of protection from momentary grounded contacts caused by wildlife, excessive wind and tree limbs or other grounded objects in the proximity of the high voltage lead. May be used on distribution system voltages up to 35kV line-to-line.
Stock # | 14275201 14275201 | |
No. of Conductors | 0 0 | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 382 9.70 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 117 174 | lbs/1000' kgs/km |
Southwire’s transformer riser wire meets or exceeds the following ASTM specifications:
Conductors are solid soft drawn copper. The covering is high molecular weight polyethylene, black.