350-37 CU 3/C EPR 2x2/0GW 1x8GC MP-GC RHINOPOWER 15KV 100% BLACK CPE JKT

Southwire #: 59249799

Class B Copper conductors, Ethylene Propylene Rubber (EPR) 100% Insulation Level, Copper Tape Shield, Chlorinated Polyethylene (CPE) Jacket with Optional Reflective Stripes

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

RHINOPOWERTM Type MP-GC mine power feeder cable is a heavy-duty power cable for use in stationary horizontal HV mine power distribution circuits, for permanent or semi-portable applications with power transmission in deep mines, surface mines, open pits, tunnels, in conduit or duct (not to exceed max rated voltage), and suitable for direct burial in wet or dry locations. For vertical drop requirements consult with factory application specialist.

Specifications

Stock # 59249799 59249799
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 350 KCMIL 350 KCMIL
No. of Strands 37 37
Insulation Thickness (mils) (mm) 175 4.45 mils mm
Size (AWG) 2/0 2/0
Nom. OD (mils) (mm) 2750 69.85 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 6189 9211 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B496 Compact Round Concentric-lay-standard copper
  • ICEA S-75-381 Portable and Power Feeder Cables for Use in Mines
  • MSHA Approved

Construction

  • Conductor:Class B compact stranded bare copper per ASTM B3 and ASTM B496
  • Conductor Shield:Semi-conducting cross-linked copolymer
  • Insulation:Ethylene Propylene Rubber (EPR) 100% Insulation Level
  • Insulation Shield:Stripable semi-conducting cross-linked copolymer
  • Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  • Ground Check:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 with yellow high strength, polypropylene insulation
  • Grounding Conductors:Two Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Filler:Rubber Fillers as needed
  • Tape:Polyester tape, applied over the cable core for improved mechanical integrity and ease of stripping
  • Reinforcement:Reinforcing twine applied over the taped core
  • Jacket:Black, mold cured, single layer, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Alternate jacket colors available
  • Reflective Stripe:Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable runover (optional, contact your sales representative for part number)

Resources

There are no downloadable resources for this product.