Alflex™ Type RWA (Reduced Wall Aluminum) Flexible Metal Conduit is suitable for the following installations:
Stock # | 59786701 59786701 | |
No. of Conductors | 0 0 | |
Size (AWG or kcmil) (mm2) | 3/8 Inch 3/8 Inch | |
No. of Strands | 0 0 | |
Nom. OD (mils) (mm) | 580 14.73 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 139 207 | lbs/1000' kgs/km |
Alflex™ Type RWA Flexible Metal Conduit meets or exceeds the following requirements:
Alflex™ Type RWA is manufactured with a lightweight, high strength aluminum alloy. Metal strip is helically formed into continuously interlocked flexible metal conduit that can withstand impact and crushing forces.