SPEC: 60421

EZ-IN™ Mini-Split Cable SPEC60421

Copper Insulated Singles. Green Insulated Copper Grounding Conductor. UL Listed. 600 Volts. Lightweight Aluminum Interlocked Armor. PVC Jacketed, Sunlight Resistant.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire EZ-IN™ Mini-Split Jacketed Type MC Cable is suitable for use as follows:
- Where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
- Fished or embedded in plaster.
- Installed without the use of conduit.
- Concealed or exposed installations.
- Suitable for Wet Location per NEC 330.10(A)(11)
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Type THHN/THWN/TFN rated 90ºC Dry/ 75ºC Wet
- Anti-Short bushing not required

Southwire EZ-IN™ Mini-Split Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Color Diameter Over Conductor (in) (cm) Cond. Strands Insulation Thickness (mils) (mm) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
16 AWG 16 AWG
4 4
BK,RD,WE,GN BK,RD,WE,GN
0.056 0.14
7 7
20 0.51
0.445 1.13
40 1.02
0.525 1.33
124 185
More Options
14 AWG 14 AWG
4 4
BK,RD,WE,GN BK,RD,WE,GN
0.070 0.18
7 7
20 0.51
0.479 1.22
50 1.27
0.585 1.49
166 247
More Options
14 AWG 14 AWG
7 7
BK,RD,BE,BN,OE,YW,RD/BK,WE,GN BK,RD,BE,BN,OE,YW,RD/BK,WE,GN
0.070 0.18
7 7
20 0.51
0.544 1.38
50 1.27
0.650 1.65
231 344

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
16 AWG 16 AWG
4 4
3.6 9.14
4.181 6.22
5.037 7.50
- -
18 18
More Options
14 AWG 14 AWG
4 4
4.0 10.16
2.631 3.92
3.170 4.72
20 20
25 25
More Options
14 AWG 14 AWG
7 7
4.5 11.43
2.631 3.92
3.170 4.72
14 14
17 17

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-3 Complies with European Directive 2015/863
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

Construction

  1. Conductor: Stranded class B compressed copper per ASTM B3 and ASTM B8
  2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath
  3. Ground:Green insulated ground. Polyvinyl Chloride with Nylon Sheath
  4. Armor:Aluminum Interlocked Armor
  5. Jacket:Polyvinyl Chloride (PVC) sunlight resistant and corrosion resistant

Resources

There are no downloadable resources for this product.