Southwire's 35kV cables are suited for use in wet and dry areas, conduits, ducts, direct burial, sunlight, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation. 130°C for emergency overload, and 250°C for short circuit conditions. Jacket types available that can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Strands | Diameter Over Conductor (in) (cm) | Diameter Over Insulation (in) (cm) | Insulation Thickness (mils) (mm) | Diameter Over Shield (in) (cm) | Ground Size | Concentric Neutral | Neutral DC Resistance 25C (ohms/1000') (ohms/km) | Jacket Thickness (mils) (mm) | Approx. OD (inches) (cm) | Approx. Weight (lbs/1000') (kgs/km) | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | |
| More Options |
19
19
|
0.352
0.89
|
1.072
2.72
|
345
8.76
|
1.182
3.00
|
AWG
AWG
|
16x14
16x14
|
0.203
0.30
|
50
1.27
|
1.41
3.58
|
905
1347
|
9.9
25.15
|
633
287.12
|
| More Options |
19
19
|
0.395
1.00
|
1.115
2.83
|
345
8.76
|
1.225
3.11
|
AWG
AWG
|
13x12
13x12
|
0.157
0.23
|
50
1.27
|
1.487
3.78
|
1049
1561
|
10.4
26.42
|
798
361.97
|
| More Options |
19
19
|
0.498
1.26
|
1.218
3.09
|
345
8.76
|
1.328
3.37
|
AWG
AWG
|
13x10
13x10
|
0.099
0.15
|
75
1.91
|
1.632
4.15
|
1390
2069
|
11.4
28.96
|
1269
575.61
|
* Pulling tension based on pulling eye directly connected to conductor
^ HiDri Plus® - Water Blocking Powder
† SuperSmooth Conductor Semi-Con
§ HiDri Plus - Water Blocking Powder. Black Jacket. CSA Listed
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Capacitive Reactance (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Charging Current (A/1000') (A/km) | Dielectric Loss (W/1000') (W/km) | Zero Sequence Impedance (ohms/1000') (ohms/1000') | Positive Sequence Impedance (ohms/1000') (ohms/1000') | Shield Short Circuit Current 6 Cycles | Allowable Ampacity In Duct 90C | Allowable Ampacity Directly Buried 90C | |
| More Options |
1/0 AWG
1/0 AWG
|
0.167
0.25
|
0.229
0.34
|
0.069
0.10
|
0.054
0.08
|
0.29
0.43
|
5.9
8.78
|
0.413+j0.086
0.413+j0.086
|
0.232+j0.058
0.232+j0.058
|
5585
5585
|
160
160
|
195
195
|
| More Options |
2/0 AWG
2/0 AWG
|
0.133
0.20
|
0.182
0.27
|
0.064
0.10
|
0.052
0.08
|
0.31
0.46
|
6.3
9.38
|
0.329+j0.066
0.329+j0.066
|
0.186+j0.057
0.186+j0.057
|
7203
7203
|
185
185
|
220
220
|
| More Options |
4/0 AWG
4/0 AWG
|
0.084
0.13
|
0.115
0.17
|
0.056
0.08
|
0.049
0.07
|
0.36
0.54
|
7.3
10.86
|
0.210+j0.043
0.210+j0.043
|
0.121+j0.052
0.121+j0.052
|
11450
11450
|
240
240
|
280
280
|
*Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft, Spacing: one diameter spacing center-to-center.