500-37 MB CPRESS AL 25KV 260 mils 100% TRXLP 90C 16x12CN POWERGLIDE JACKET/RED STRIPE MVDIST10 61424201

Southwire #: 61424201

Aluminum Conductor. TRXLP Insulation. Bare Copper Concentric Neutrals. Engineered PowerGlide Polyethylene Jacket.

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

PowerGlide polyethylene jacketed cables slide through duct with less friction, for longer pulls or pushes with less lubricant, or no lubricant at all. To be used at 15,000 volts or less, conductor temperatures not to exceed 90°C for normal operation.

Specifications

No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 500 KCMIL 500 KCMIL
No. of Strands 37 37
Insulation Thickness (mils) (mm) 260 6.60 mils mm
Nom. OD (mils) (mm) 1774 45.07 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1649 2454 lbs/1000' kgs/km

Standards & References

Southwire 25kV PowerGlide MV Primary UD Cable meets or exceeds the following ASTM specifications:

  • B609: Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • B231: Aluminum 1350 Conductors, Concentric-Lay-Stranded
  • B3: Soft Annealed Copper Wire
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a moisture blocked reverse lay compressed stranded 1350-H16/26 aluminum phase conductor, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with 100% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.