1/0-19 MB CPRESS AL 15KV 175 mils 100% TRXLP 90C 16x14CN POWERGLIDE JACKET/RED STRIPE MVDIST9 62671001

Southwire #: 62671001

Aluminum Conductor. TRXLP Insulation. Bare Copper Concentric Neutrals. Engineered PowerGlide Polyethylene Jacket.

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

PowerGlide polyethylene jacketed cables slide through duct with less friction, for longer pulls or pushes with less lubricant, or no lubricant at all. To be used at 15,000 volts or less, conductor temperatures not to exceed 90°C for normal operation.

Specifications

No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 1/0 AWG 1/0 AWG
No. of Strands 19 19
Insulation Thickness (mils) (mm) 175 4.45 mils mm
Nom. OD (mils) (mm) 1050 26.68 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 628 934 lbs/1000' kgs/km

Standards & References

Southwire 15kV PowerGlide MV Primary UD Cable meets or exceeds the following ASTM specifications:

  • B231: Aluminum 1350 Conductors, Concentric-Lay-Stranded
  • B609: Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • B3: Soft Annealed Copper Wire
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a moisture blocked unilay compressed stranded 1350-H16/26 aluminum phase conductor, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with 100% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.