15KV Aluminum EPR MV LLDPE Jacket MVDIST17

Aluminum Conductor. EPR Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.

Download Category Specifications
PDF Excel Table

Application & Features

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 15,000 volts or less and at conductor temperatures not to exceed 105°C for normal operation.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
1 1
2 AWG 2 AWG
1 1
220 5.59
1046 26.57
561 834
More Options
1 1
2 AWG 2 AWG
7 7
220 5.59
1071 27.21
581 865
More Options
1 1
1/0 AWG 1/0 AWG
1 1
260 6.60
1193 30.31
780 1161
More Options
1 1
1/0 AWG 1/0 AWG
19 19
220 5.59
1140 28.96
734 1092
More Options
1 1
2/0 AWG 2/0 AWG
19 19
220 5.59
1183 30.05
835 1242
More Options
1 1
4/0 AWG 4/0 AWG
19 19
220 5.59
1286 32.67
867 1290
More Options
1 1
250 KCMIL 250 KCMIL
37 37
220 5.59
1376 34.96
928 1381
More Options
1 1
350 KCMIL 350 KCMIL
37 37
175 4.45
1389 35.29
1123 1672
More Options
1 1
500 KCMIL 500 KCMIL
37 37
220 5.59
1640 41.67
1579 2350
More Options
1 1
750 KCMIL 750 KCMIL
61 61
220 5.59
1883 47.84
2179 3243
More Options
1 1
1000 KCMIL 1000 KCMIL
61 61
220 5.59
2104 53.46
2787 4147
More Options
1 1
1100 KCMIL 1100 KCMIL
58 58
220 5.59
2073 52.67
2545 3787

Standards & References

Southwire 15kV Primary UD EPR Cable meets or exceeds the following ASTM specifications:

  • B609: Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • B231: Aluminum 1350 Conductors, Concentric-Lay-Stranded
  • B3: Soft Annealed Copper Wire
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a moisture blocked reverse lay compressed stranded 1350-H16/26 aluminum phase conductor, covered by a semi-conducting cross-linked polyethylene strand shield, an ethylene propylene rubber primary insulation, and a semiconducting cross-linked polyethylene insulation shield. Conductors are available with 133% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.

Resources

There are no downloadable resources for this product.