1/0 SOL AL 15KV 220 mils 133% EPR 105C 16x14CN POLY JACKET/RED STRIPE

Southwire #: 61750427

Aluminum Conductor. EPR Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 15,000 volts or less and at conductor temperatures not to exceed 105°C for normal operation.

Specifications

No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 1/0 AWG 1/0 AWG
No. of Strands 1 1
Insulation Thickness (mils) (mm) 220 5.59 mils mm
Nom. OD (mils) (mm) 1113 28.28 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 709 1054 lbs/1000' kgs/km

Standards & References

Southwire 15kV Primary UD EPR Cable meets or exceeds the following ASTM specifications:

  • B609: Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • B231: Aluminum 1350 Conductors, Concentric-Lay-Stranded
  • B3: Soft Annealed Copper Wire
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a solid 1350-H16/26 aluminum phase conductor, covered by a semi-conducting cross-linked polyethylene strand shield, an ethylene propylene rubber primary insulation, and a semiconducting cross-linked polyethylene insulation shield. Conductors are available with 133% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.

Resources

There are no downloadable resources for this product.