SPEC: 46272

250-37 CU 140 MILS NL-EPR 8KV 133% T/S BLACK CPE-TP UL SPEC46272 66849799

Southwire #: 66849799

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s 8KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. Rated for 1000 lbs./FT maximum sidewall pressure. CT rated 1/0 and larger.

Specifications

Cond. Size 250 KCMIL 250 KCMIL
Cond. Strands 37 37
Diameter Over Conductor (in) (cm) 0.558 1.42 inch cm
Diameter Over Insulation (in) (cm) 0.884 2.25 inch cm
Insulation Thickness (mils) (mm) 140 3.56 mils mm
Diameter Over Shield (in) (cm) 0.944 2.40 inch cm
Jacket Thickness (mils) (mm) 80 2.03 mils mm
Approx. OD (in) (cm) 1.124 2.85 inch cm
Approx. Weight (lbs/1000') (kgs/km) 1243 1850 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 2000 907.18 lbs kg
Min. Bend Radius (in) (cm) 13.4 34.04 inch cm
Conduit Size (in) (cm) 3.5 8.89 inch cm

* Conduit size based on 3 phase 40% fill-factor without ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230 Tray Cables - Rated TC
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:140 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket: Thermoplastic Chlorinated Polyethylene (CPE-TP)

Resources

There are no downloadable resources for this product.