SPEC: 46502

CU Compressed 25kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial SPEC46502

Type MV-105 Single Conductor Copper, 320 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 25KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Conduit Size (in) (cm)
More Options
1 AWG 1 AWG
19 19
0.322 0.82
1.000 2.54
320 8.13
1.060 2.69
80 2.03
1.240 3.15
918 1366
669 303.45
14.8 37.59
3.5 8.89
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
1.040 2.64
320 8.13
1.100 2.79
80 2.03
1.280 3.25
1018 1515
844 382.83
15.3 38.86
4.0 10.16
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
1.084 2.75
320 8.13
1.144 2.91
80 2.03
1.324 3.36
1138 1694
1064 482.62
15.8 40.13
4.0 10.16
More Options
3/0 AWG 3/0 AWG
19 19
0.456 1.16
1.134 2.88
320 8.13
1.194 3.03
80 2.03
1.374 3.49
1286 1914
1342 608.72
16.4 41.66
4.0 10.16
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
1.176 2.99
320 8.13
1.236 3.14
80 2.03
1.416 3.60
1455 2165
1692 767.48
16.9 42.93
4.0 10.16
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
1.228 3.12
320 8.13
1.288 3.27
80 2.03
1.468 3.73
1618 2408
2000 907.18
17.6 44.70
4.5 11.43
More Options
300 KCMIL 300 KCMIL
37 37
0.610 1.55
1.297 3.29
320 8.13
1.357 3.45
80 2.03
1.537 3.90
1828 2720
2400 1088.62
18.4 46.74
4.5 11.43
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
1.327 3.37
320 8.13
1.387 3.52
80 2.03
1.567 3.98
2007 2987
2800 1270.06
18.8 47.75
4.5 11.43
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
1.452 3.69
320 8.13
1.512 3.84
110 2.79
1.752 4.45
2669 3972
4000 1814.37
21.0 53.34
5.0 12.70
More Options
600 KCMIL 600 KCMIL
61 61
0.865 2.20
1.562 3.97
320 8.13
1.622 4.12
110 2.79
1.862 4.73
3079 4582
4800 2177.24
22.3 56.64
5.5 13.97
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
1.664 4.23
320 8.13
1.724 4.38
110 2.79
1.964 4.99
3632 5405
6000 2721.55
23.5 59.69
5.5 13.97
More Options
1000 KCMIL 1000 KCMIL
61 61
1.117 2.84
1.813 4.61
320 8.13
1.873 4.76
110 2.79
2.113 5.37
4535 6749
8000 3628.74
25.3 64.26
6.0 15.24

* Conduit size based on 3 phase 40% fill-factor without ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
1 AWG 1 AWG
0.128 0.19
0.162 0.24
0.059 0.09
0.053 0.08
0.398 + j0.323 0.398 + j0.323
0.041 + j0.036 0.041 + j0.036
3315 3315
175 175
185 185
225 225
250 250
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.128 0.19
0.055 0.08
0.051 0.08
0.398 + j0.323 0.398 + j0.323
0.041 + j0.036 0.041 + j0.036
3435 3435
200 200
215 215
260 260
290 290
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.102 0.15
0.051 0.08
0.049 0.07
0.398 + j0.323 0.398 + j0.323
0.041 + j0.036 0.041 + j0.036
3572 3572
230 230
245 245
300 300
330 330
More Options
3/0 AWG 3/0 AWG
0.064 0.10
0.081 0.12
0.047 0.07
0.047 0.07
0.398 + j0.323 0.398 + j0.323
0.041 + j0.036 0.041 + j0.036
3730 3730
260 260
275 275
345 345
380 380
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.065 0.10
0.044 0.07
0.045 0.07
0.398 + j0.323 0.398 + j0.323
0.041 + j0.036 0.041 + j0.036
3903 3903
295 295
315 315
395 395
445 445
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.056 0.08
0.041 0.06
0.044 0.07
0.400 + j0.293 0.400 + j0.293
0.057 + j0.046 0.057 + j0.046
4071 4071
325 325
345 345
440 440
490 490
More Options
300 KCMIL 300 KCMIL
0.036 0.05
0.047 0.07
0.039 0.06
0.043 0.06
0.399 + j0.336 0.399 + j0.336
0.042 + j0.040 0.042 + j0.040
4232 4232
357 357
380 380
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.041 0.06
0.037 0.06
0.042 0.06
0.400 + j0.293 0.400 + j0.293
0.057 + j0.046 0.057 + j0.046
4390 4390
390 390
415 415
545 545
605 605
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.030 0.04
0.032 0.05
0.040 0.06
0.401 + j0.275 0.401 + j0.275
0.066 + j0.049 0.066 + j0.049
4786 4786
465 465
500 500
680 680
755 755
More Options
600 KCMIL 600 KCMIL
0.018 0.03
0.026 0.04
0.030 0.04
0.039 0.06
0.401 + j0.275 0.401 + j0.275
0.066 + j0.049 0.066 + j0.049
5053 5053
505 505
544 544
765 765
841 841
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.023 0.03
0.028 0.04
0.038 0.06
0.401 + j0.275 0.401 + j0.275
0.066 + j0.049 0.066 + j0.049
5372 5372
565 565
610 610
870 870
970 970
More Options
1000 KCMIL 1000 KCMIL
0.011 0.02
0.019 0.03
0.025 0.04
0.036 0.05
0.401 + j0.275 0.401 + j0.275
0.066 + j0.049 0.066 + j0.049
5834 5834
640 640
690 690
1040 1040
1160 1160

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(11) Detail 1.
* For Free Air: Table 310.60(C)(3).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft, Spacing: one diameter spacing center-to-center..
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:320 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.