SPEC: 46302

1-19 CU 220 MILS NL-EPR 15KV 133% T/S BLACK SIMpull PVC JACKET UL/CSA 0FT SPEC46302 95510499

Southwire #: 95510499

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s 15kV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), aerially supported by a messenger and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend and cold impact and marked with "LTGG" when CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lb/ft maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemicals, oils and acids and are flame retardant. Cable Tray CT rated 1/0 AWG and larger.

Specifications

Cond. Size 1 AWG 1 AWG
Cond. Strands 19 19
Diameter Over Conductor (in) (cm) 0.322 0.82 inch cm
Diameter Over Insulation (in) (cm) 0.800 2.03 inch cm
Insulation Thickness (mils) (mm) 220 5.59 mils mm
Diameter Over Shield (in) (cm) 0.860 2.18 inch cm
Jacket Thickness (mils) (mm) 80 2.03 mils mm
Approx. OD (inches) (cm) 1.040 2.64 inch cm
Approx. Weight (lbs/1000') (kgs/km) 722 1074 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 669 303.45 lbs kg
Min. Bend Radius (in) (cm) 12.4 31.50 inch cm
Conduit Size (in) (cm) 3.0 7.62 inch cm

Conduit size based on 3 phase 40% fill-factor without ground
** Tinned Copper

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and B8 (tinned copper optional per ASTM B33)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:15kV, 133% insulation level, 220 mil No Lead Ethylene Propylene Rubber (NL-EPR) / No-Lead Ethylene Alkene Copolymer (EAM)
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket:SIMpull® Polyvinyl Chloride (PVC)