SPEC: 46110

AL Compact 5/8kV NLEPR Insulation 133/100% IL SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial SPEC46110

Type MV-105 Single Conductor Aluminum, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Conduit Size (in) (cm)
More Options
2 AWG 2 AWG
7 7
0.268 0.68
0.536 1.36
115 2.92
0.640 1.63
55 1.40
0.790 2.01
342 509
398 180.53
9.4 23.88
2.5 6.35
More Options
1/0 AWG 1/0 AWG
10 10
0.336 0.85
0.604 1.53
115 2.92
0.664 1.69
55 1.40
0.814 2.07
377 561
633 287.12
9.7 24.64
2.5 6.35
More Options
2/0 AWG 2/0 AWG
12 12
0.376 0.96
0.644 1.64
115 2.92
0.704 1.79
80 2.03
0.884 2.25
446 664
798 361.97
10.6 26.92
2.5 6.35
More Options
4/0 AWG 4/0 AWG
19 19
0.474 1.20
0.743 1.89
115 2.92
0.803 2.04
80 2.03
0.983 2.50
569 847
1269 575.61
11.7 29.72
3.0 7.62
More Options
350 KCMIL 350 KCMIL
35 35
0.615 1.56
0.892 2.27
115 2.92
0.952 2.42
80 2.03
1.132 2.88
777 1156
2100 952.54
13.5 34.29
3.5 8.89
More Options
500 KCMIL 500 KCMIL
35 35
0.735 1.87
1.034 2.63
115 2.92
1.094 2.78
80 2.03
1.274 3.24
990 1473
3000 1360.78
15.2 38.61
3.5 8.89
More Options
750 KCMIL 750 KCMIL
58 58
0.908 2.31
1.206 3.06
115 2.92
1.266 3.22
80 2.03
1.446 3.67
1315 1957
4500 2041.16
17.3 43.94
4.0 10.16
More Options
1000 KCMIL 1000 KCMIL
58 58
1.060 2.69
1.044 2.65
115 2.92
1.104 2.80
80 2.03
1.598 4.06
1627 2421
6000 2721.55
19.1 48.51
4.5 11.43

* Strand count meets minimum number per ASTM

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
2 AWG 2 AWG
0.267 0.40
0.336 0.50
0.036 0.05
0.045 0.07
0.7 + j0.521 0.7 + j0.521
0.336 + j0.044 0.336 + j0.044
1877 1877
115 115
125 125
150 150
165 165
More Options
1/0 AWG 1/0 AWG
0.168 0.25
0.211 0.31
0.030 0.04
0.041 0.06
0.581 + j0.482 0.581 + j0.482
0.211 + j0.04 0.211 + j0.04
2088 2088
150 150
160 160
200 200
225 225
More Options
2/0 AWG 2/0 AWG
0.133 0.20
0.167 0.25
0.028 0.04
0.041 0.06
0.537 + j0.46 0.537 + j0.46
0.167 + j0.04 0.167 + j0.04
2212 2212
170 170
185 185
230 230
260 260
More Options
4/0 AWG 4/0 AWG
0.084 0.13
0.105 0.16
0.023 0.03
0.038 0.06
0.476 + j0.413 0.476 + j0.413
0.105 + j0.037 0.105 + j0.037
2515 2515
225 225
245 245
310 310
350 350
More Options
350 KCMIL 350 KCMIL
0.050 0.07
0.065 0.10
0.019 0.03
0.036 0.05
0.43 + j0.352 0.43 + j0.352
0.066 + j0.034 0.066 + j0.034
2977 2977
305 305
325 325
430 430
480 480
More Options
500 KCMIL 500 KCMIL
0.035 0.05
0.046 0.07
0.016 0.02
0.034 0.05
0.403 + j0.312 0.403 + j0.312
0.047 + j0.032 0.047 + j0.032
3349 3349
370 370
400 400
545 545
605 605
More Options
750 KCMIL 750 KCMIL
0.024 0.04
0.033 0.05
0.014 0.02
0.032 0.05
0.374 + j0.261 0.374 + j0.261
0.034 + j0.031 0.034 + j0.031
3916 3916
470 470
505 505
710 710
790 790
More Options
1000 KCMIL 1000 KCMIL
0.018 0.03
0.026 0.04
0.012 0.02
0.031 0.05
0.352 + j0.227 0.352 + j0.227
0.027 + j0.03 0.027 + j0.03
4387 4387
545 545
590 590
855 855
950 950

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(12) Detail 1.
* For Free Air: Table 310.60(C)(4).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft, Spacing: one diameter spacing center-to-center.
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield: Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation: 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  4. Insulation Shield: Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket: Polyvinyl Chloride (PVC)