Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | 3/0 AWG 3/0 AWG | |
| Cond. Strands | 15 15 | |
| Diameter Over Conductor (in) (cm) | 0.422 1.07 | inch cm |
| Diameter Over Insulation (in) (cm) | 0.901 2.29 | inch cm |
| Insulation Thickness (mils) (mm) | 220 5.59 | mils mm |
| Diameter Over Shield (in) (cm) | 0.961 2.44 | inch cm |
| Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
| Approx. OD (inches) (cm) | 1.141 2.90 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 694 1033 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 1006 456.31 | lbs kg |
| Min. Bend Radius (in) (cm) | 13.6 34.54 | inch cm |
| Conduit Size (in) (cm) | 3.5 8.89 | inch cm |
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.