1/0-19 3/C CU 220 MILS NL-EPR 15KV 133% T/S 1Xundefined CU GW BLACK PVCUL/CSA

Southwire #: 95830699

Type MV-105 Three Conductor Copper, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA. Silicone Free

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerially supported by a messenger and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Stock # 95830699 95830699
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 1/0 AWG 1/0 AWG
No. of Strands 19 19
Insulation Thickness (mils) (mm) 220 5.59 mils mm
Size (AWG) 4 4
Nom. OD (mils) (mm) 2215 56.28 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 2759 4105 lbs/1000' kgs/km

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • ASTM B33: Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072: Medium-Voltage Power Cables
  • UL 1685: Vertical-Tray Fire Propagation and Smoke Release Test
  • CSA C22.2 No.230: Tray Cables - Rated TC-ER
  • CSA C22.2 No. 2556 / UL 2556: Cable Test Methods
  • CSA C68.10: Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639: (NEMA WC 74) 5-46 KV Shielded Power Cable
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • AEIC CS-8: Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America:: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  • Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  • Conductor Shield: Semi-conducting cross-linked copolymer
  • Insulation: 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  • Insulation Shield: Strippable semi-conducting cross-linked copolymer
  • Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  • Grounding Conductor: Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  • Filler: Wax paper filler
  • Binder: Poly glass tape
  • Overall Jacket: Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.