LOW VOLTAGE LIGHTING CONTROL FOR LUTRON SYSTEM DEVICES
Stock # | H91835-1A H91835-1A | |
No. of Conductors | 5 5 | |
Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
No. of Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 9 0.23 | mils mm |
Nom. OD (mils) (mm) | 404 10.26 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 82 122 | lbs/1000' kgs/km |
CL3R
CONDUCTORS: 22 AWG, 1 PAIR STRANDED BC & 12 AWG, 1 PAIR STRANDED BC & 18 AWG STRANDED BC