SPEC: 13066

20-7 CU 2/C OAS CMR/CMG/CL3R/FPLR PVC GRAY 1000 FT SPEC13066 R30024-1A

Southwire #: R30024-1A

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
GRAY
Conductor Color
Packaging

Application & Features

For use in Remote Control, Signaling, and Power-Limited circuits per NEC Article 725. Sizes 22 AWG - 16 AWG can also be used as communication circuits per NEC Article 800. Can be used in security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls. The conductors are cabled together; lay length varies depending on conductor count and gauge size.

  • Flame Test: UL 1666
  • Cable Type: CL3R, Also, CMR where UL permits (Sizes 16 AWG and smaller)
  • Voltage: 300 Volts
  • Minimum Operating Temperature: -10°C
  • Maximum Operating Temperature: 60°C
  • Sunlight Resistant

Specifications

Cable Type CL3R/FPLR/CMR/CMG CL3R/FPLR/CMR/CMG
Cond. Size 20 AWG 20 AWG
Conductor Number 2 2
Cond. Type CU CU
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.036 0.09 inch cm
Insulation Thickness (mils) (mm) 5 0.13 mils mm
Jacket Thickness (mils) (mm) 15 0.38 mils mm
Approx. OD (in) (cm) 0.138 0.35 inch cm
Copper Weight (lbs/1000') (kgs/km) 8 12 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 13 19 lbs/1000' kgs/km
Shield Type none none
DC Resistance at 25C (ohms/1000') (ohms/km) 10.503 15.63 ohms/1000' ohms/km
AC Resistance at 75C (ohms/1000') (ohms/km) 12.650 18.83 ohms/1000' ohms/km
Inductive Reactance (ohms/1000') (ohms/km) 0.027 0.04 ohms/1000' ohms/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 13 Power-Limited Circuit Cables
  • UL 444 Communications Cables (22 AWG - 16 AWG)

Construction

  1. Conductor:Stranded bare copper per ASTM B3 and B8
  2. Insulation:Polyvinyl Chloride (PVC)
  3. Shield:Aluminum foil shield with 24 AWG tinned drain wire
  4. Rip Cord:Rip cord for ease of jacket removal
  5. Jacket:Gray Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.