SPEC: 13060

22-7 CU 4/C CMR/CMG/CL3R/FPLR PVC WHITE 1000 FT SPEC13060 R20045-22B

Southwire #: R20045-22B

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
GRAY
WHITE
Conductor Color
Packaging

Application & Features

For use in Remote Control, Signaling, and Power-Limited circuits per NEC Article 725. Sizes 22 AWG - 16 AWG can also be used as communication circuits per NEC Article 800. Can be used in security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls. The conductors are cabled together; lay length varies depending on conductor count and gauge size.

  • Flame Test: UL 1666
  • Cable Type: CL3R, also, CMR where UL permits (Sizes 16 AWG and smaller)
  • Voltage: 300 Volts
  • Minimum Operating Temperature: -10°C
  • Maximum Operating Temperature: 60°C
  • Specifications

    Cable Type CL3R/FPLR/CMR/CMG CL3R/FPLR/CMR/CMG
    Cond. Size 22 AWG 22 AWG
    Conductor Number 4 4
    Cond. Type CU CU
    Cond. Strands 7 7
    Diameter Over Conductor (in) (cm) 0.022 0.06 inch cm
    Jacket Thickness (mils) (mm) 15 0.38 mils mm
    Approx. OD (in) (cm) 0.149 0.38 inch cm
    Copper Weight (lbs/1000') (kgs/km) 8 12 lbs/1000' kgs/km
    Approx. Weight (lbs/1000') (kgs/km) 15 22 lbs/1000' kgs/km
    Shield Type None None
    DC Resistance at 25C (ohms/1000') (ohms/km) 16.720 24.88 ohms/1000' ohms/km
    AC Resistance at 75C (ohms/1000') (ohms/km) 20.150 29.99 ohms/1000' ohms/km

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B8 Concentric-Lay-Stranded Copper Conductors
    • UL 13 Power-Limited Circuit Cables
    • UL 444 Communications Cables (22 AWG - 16 AWG)

    Construction

    1. Conductor:Stranded bare copper per ASTM B3 and B8
    2. Insulation:Polyvinyl Chloride (PVC)
    3. Rip Cord:Rip cord for ease of jacket removal
    4. Jacket: Gray Polyvinyl Chloride (PVC)

    Resources

    There are no downloadable resources for this product.