Stock # | 55213501 55213501 | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Strands | 104 104 | |
Nom. OD (mils) (mm) | 443 11.25 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 95 141 | lbs/1000' kgs/km |
Meets or exceeds UL 1493 and c(UL) C22.2 35, CSA Class 5834-01