SPEC: 13030

16 SOL CU 4/C N/S CMR/CMG/CL3R/FPLR PVC RED 1000 FT SPEC13030 F50383-1A

Southwire #: F50383-1A

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
RED
Conductor Color
Packaging

Application & Features

Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. Minimum Temperature -10ºC , Maximum Temperature 75ºC

Specifications

Cable Type FPLR FPLR
Cond. Size 16 AWG 16 AWG
Conductor Number 4 4
Cond. Type CU CU
Cond. Strands Solid Solid
Diameter Over Conductor (in) (cm) 0.050 0.13 inch cm
Insulation Thickness (mils) (mm) 10 0.25 mils mm
Jacket Thickness (mils) (mm) 15 0.38 mils mm
Approx. OD (in) (cm) 0.266 0.68 inch cm
Copper Weight (lbs/1000') (kgs/km) 32 48 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 47 70 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 4.181 6.22 ohms/1000' ohms/km
AC Resistance at 75C (ohms/1000') (ohms/km) 5.030 7.49 ohms/1000' ohms/km
Inductive Reactance (ohms/1000') (ohms/km) 0.033 0.05 ohms/1000' ohms/km
Min. Bend Radius (in) (cm) 1.0 2.54 inch cm
Allowable Ampacity Raceway 75C - -
Allowable Ampacity Raceway 90C 14 14

Standards & References

  • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
  • UL1424 Listed FPLR
  • NFPA 70 NFPA 101, NFPA 130, and NFPA 502
  • UL 13 Power-Limited Circuit Cables
  • UL 444 Communications Cables (90ºC, 300V)
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:Solid bare copper per ASTM B3
  2. Insulation:Low Smoke Polyvinyl Chloride LS-PVC
  3. Rip Cord:Rip cord for ease of jacket removal
  4. Jacket: Low Smoke Polyvinyl Chloride LS-PVC, Color: RED

Resources

There are no downloadable resources for this product.