Southwire's Fire Alarm Cables are manufactured in accordance to the most crucial fire saftey codes and regulations, providing solutions for even the most critical of applications. These cables are superior for fire protective signaling circuits, as well as smoke detectors, voice communications, audio, control, initiating and notification circuits.
Stock # | G60004-12H G60004-12H | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 196 4.98 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 34 51 | lbs/1000' kgs/km |
UL 1424 FPLP, NEC article 760
CONDUCTORS: 14 AWG SOLID BARE COPPER