Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. For use in plenum spaces. Minimum Operating Temperature 0°C , Maximum Operating Temperature 75°C
| Cable Type | Cond. Size | Conductor Number | Cond. Type | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | Application | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Min. Bend Radius (in) (cm) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
FPLP
FPLP
|
18 AWG
18 AWG
|
2
2
|
Cu
Cu
|
Solid
Solid
|
0.040
0.10
|
10
0.25
|
15
0.38
|
0.144
0.37
|
9
13
|
15
22
|
Fire System
Fire System
|
6.669
9.92
|
8.035
11.96
|
|
0.5
1.27
|
|
|
| More Options |
FPLP
FPLP
|
18 AWG
18 AWG
|
4
4
|
Cu
Cu
|
Solid
Solid
|
0.040
0.10
|
10
0.25
|
15
0.38
|
0.168
0.43
|
19
28
|
28
42
|
|
6.669
9.92
|
8.035
11.96
|
|
0.6
1.52
|
|
|
| More Options |
FPLP
FPLP
|
18 AWG
18 AWG
|
6
6
|
Cu
Cu
|
Solid
Solid
|
0.040
0.10
|
10
0.25
|
15
0.38
|
0.184
0.47
|
30
45
|
41
61
|
|
6.669
9.92
|
8.035
11.96
|
|
1.1
2.79
|
|
|
| More Options |
FPLP
FPLP
|
16 AWG
16 AWG
|
2
2
|
Cu
Cu
|
Solid
Solid
|
0.050
0.13
|
10
0.25
|
15
0.38
|
0.164
0.42
|
15
22
|
22
33
|
|
4.181
6.22
|
5.037
7.50
|
|
0.6
1.52
|
|
|
| More Options |
FPLP
FPLP
|
16 AWG
16 AWG
|
4
4
|
Cu
Cu
|
Solid
Solid
|
0.050
0.13
|
10
0.25
|
15
0.38
|
0.196
0.50
|
31
46
|
41
61
|
|
4.181
6.22
|
5.037
7.50
|
|
0.7
1.78
|
|
|
| More Options |
FPLP
FPLP
|
14 AWG
14 AWG
|
2
2
|
Cu
Cu
|
Solid
Solid
|
0.064
0.16
|
10
0.25
|
15
0.38
|
0.196
0.50
|
25
37
|
33
49
|
|
2.631
3.92
|
3.170
4.72
|
|
0.7
1.78
|
|
|
| More Options |
FPLP
FPLP
|
14 AWG
14 AWG
|
4
4
|
Cu
Cu
|
Solid
Solid
|
0.064
0.16
|
10
0.25
|
15
0.38
|
0.226
0.57
|
50
74
|
61
91
|
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
0.9
2.29
|
16
16
|
20
20
|
| More Options |
FPLP
FPLP
|
12 AWG
12 AWG
|
2
2
|
Cu
Cu
|
Solid
Solid
|
0.080
0.20
|
10
0.25
|
15
0.38
|
0.226
0.57
|
39
58
|
49
73
|
Fire Alarm
Fire Alarm
|
1.662
2.47
|
2.002
2.98
|
|
0.9
2.29
|
|
|