SPEC: 13053

22/4 N/S+22/3PAIR OAS+22/2 N/S+18/4 N/S STR CU CMP/CL3P/FPLP PVC-LS WHITE 1000 FT SPEC13053 H91602-10A

Southwire #: H91602-10A

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
GRAY
GREEN
PURPLE
WHITE
YELLOW
Conductor Color
Packaging

Application & Features

Access control doors with four functions, typically device dependent. General purpose low voltage and power-limited systems' circuits to NEC Articles 725 and 800

  • Flame Test: UL 1666 or NFPA 262
  • Voltage: 300 Volts
  • Temperature: 75ºC
  • Specifications

    No data to display.

    Standards & References

    • UL 444 Communications Cables (90ºC, 300V)
    • UL 13 Type PLTC-ER sizes 18-12AWG

    Construction

    1. Door Contact:Stranded bare copper, Two Conductor #22 AWG Black and Red. Overall white jacket with green stripe
    2. Lock Power:Stranded bare copper, Four Conductor #18 AWG Black, Red, White and Green. Overall white jacket with purple stripe
    3. Card Reader:Stranded bare copper. Three pair with aluminum foil shield, Black and Red, Green and White, Orange and Brown. Overall white jacket with yellow stripe
    4. Request Exit/Spare:Four Conductor #22 AWG Black, Red, White and Green. Overall white jacket with Orange stripe
    5. Rip Cord:Rip cord for ease of jacket removal
    6. Jacket: Yellow PVC jacket (see table 2 for other jacket colors)