For use in internal wiring of electrical equipment, control panels, switchboards, and appliances or for use as motor leads. For use as permitted in NEC Article 310.
Stock # | 188020552 188020552 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Strands | 133 133 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Nom. OD (mils) (mm) | 388 9.86 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 242 360 | lbs/1000' kgs/km |