4-420 SD TINNED CU SGX BLACK 125C 5000 FT

Southwire #: F041051200

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Stock # F041051200 F041051200
Size (AWG or kcmil) (mm2) 4 AWG 4 AWG
No. of Strands 420 420
Nom. OD (mils) (mm) 365 9.27 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 173 257 lbs/1000' kgs/km

Standards & References

Construction

  • Southwire’s Battery cable is manufactured using stranded bare copper with cross-link insulation
  • Manufactured with black or red rubber and PVC

Resources

There are no downloadable resources for this product.