| Conductor | ||||
| Size (AWG or kcmil) (mm2) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
| More Options |
20 AWG
20 AWG
|
7
7
|
86
2.18
|
6
10
|
| More Options |
20 AWG
20 AWG
|
19
19
|
84
2.13
|
6
9
|
| More Options |
20 AWG
20 AWG
|
19
19
|
231
5.87
|
25
37
|
| More Options |
18 AWG
18 AWG
|
16
16
|
91
2.31
|
8
12
|
| More Options |
18 AWG
18 AWG
|
19
19
|
92
2.34
|
8
12
|
| More Options |
18 AWG
18 AWG
|
41
41
|
92
2.34
|
8
12
|
| More Options |
18 AWG
18 AWG
|
16
16
|
300
7.62
|
49
73
|
| More Options |
16 AWG
16 AWG
|
19
19
|
103
2.62
|
11
17
|
| More Options |
16 AWG
16 AWG
|
26
26
|
103
2.62
|
12
17
|
| More Options |
16 AWG
16 AWG
|
19
19
|
300
7.62
|
55
81
|
| More Options |
16 AWG
16 AWG
|
19
19
|
310
7.87
|
64
95
|
| More Options |
14 AWG
14 AWG
|
19
19
|
117
2.97
|
16
24
|
| More Options |
12 AWG
12 AWG
|
19
19
|
143
3.63
|
25
37
|
| More Options |
12 AWG
12 AWG
|
65
65
|
143
3.63
|
26
39
|
| More Options |
10 AWG
10 AWG
|
19
19
|
179
4.55
|
40
59
|
| More Options |
8 AWG
8 AWG
|
19
19
|
216
5.49
|
61
90
|
| More Options |
8 AWG
8 AWG
|
133
133
|
225
5.72
|
65
97
|