GPT

Download Category Specifications
PDF Excel Table

Application

  • For use in surface vehicle electrical systems

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
556723
20 AWG 20 AWG
7 7
84 2.13
6 9
556672
18 AWG 18 AWG
16 16
91 2.31
8 12
FTC233
18 AWG 18 AWG
16 16
300 7.62
50 74
556666
16 AWG 16 AWG
19 19
104 2.64
11 17
FTC223
16 AWG 16 AWG
19 19
313 7.95
62 92
556671
14 AWG 14 AWG
19 19
119 3.02
16 24
556713
12 AWG 12 AWG
19 19
145 3.68
25 37
FTC149
12 AWG 12 AWG
19 19
520 13.21
208 309
556718
10 AWG 10 AWG
19 19
178 4.52
39 58
556653
8 AWG 8 AWG
19 19
231 5.87
64 96

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  • Stranded Bare or Copper Conductors
  • PVC Insulation
  • 85°C, 60 Volts

Resources

There are no downloadable resources for this product.