Stock # | 55672323 55672323 | |
Size (AWG or kcmil) (mm2) | 20 AWG 20 AWG | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 84 2.13 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 6 9 | lbs/1000' kgs/km |
Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation