GPT RIP CORD LW34

Download Category Specifications
PDF Excel Table

Application & Features

  • For use in surface vehicle electrical systems

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Nominal Total Weight (lbs/1000') (kgs/km)
More Options
20 AWG 20 AWG
7 7
12 18
More Options
18 AWG 18 AWG
16 16
16 24
More Options
18 AWG 18 AWG
16 16
22 32
More Options
16 AWG 16 AWG
19 19
22 32
More Options
16 AWG 16 AWG
19 19
30 44
More Options
14 AWG 14 AWG
19 19
32 48

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  1. Stranded Bare or Copper Conductors
  2. PVC Insulation
  3. 85°C, 60 Volts

Resources

There are no downloadable resources for this product.