Battery cables intended for use at nominal system voltage of 60 Volts DC (25 Volts AC) or less. Can be used in harnesses made for all types of surface vehicles. Resistant to flame, ozone, hot water, abrasion, automotive fluids, temperature humidity cycling. 600 - 1000 Volt rated designs may be available upon special order.
| Size (AWG or kcmil) (mm2) | 4 AWG 4 AWG | |
| No. of Strands | 133 133 | |
| Nom. OD (mils) (mm) | 356 9.04 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 167 249 | lbs/1000' kgs/km |
*Rated 105°C
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.