SPEC: 50045

1-259 SD CU SGT DARK RED 105C 1000 FT SPEC50045 F010140418

Southwire #: F010140418

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
DARK RED
Packaging

Application & Features

Battery cables intended for use at nominal system voltage of 60 Volts DC (25 Volts AC) or less. Can be used in harnesses made for all types of surface vehicles. Resistant to flame, ozone, hot water, abrasion, automotive fluids, temperature humidity cycling. 600 - 1000 Volt rated designs may be available upon special order.

Specifications

Size (AWG or kcmil) (mm2) 1 AWG 1 AWG
No. of Strands 259 259
Nom. OD (mils) (mm) 458 11.63 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 315 469 lbs/1000' kgs/km

*Rated 105°C
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • SAE J1127 Surface Vehicle Standard Low Voltage Battery Cable

Construction

  1. Conductor:Flexible stranded bare copper. Tinned copper available upon request
  2. Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request

Resources

There are no downloadable resources for this product.