SPEC: 51028

18-16 CU MTW/TEW/AWM 1056/1275 AWM I A/B SAE DARK GREEN SPEC51028 F180611216

Southwire #: F180611216

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
BROWN WITH WHITE STRIPE
DARK BLUE
DARK GREEN
DARK RED
ELECTRIC GREEN WITH YELLOW STRIPE
GREEN
LIGHT BLUE
ORANGE
PURPLE
RED
TAN
TAN WITH WHITE STRIPE
WHITE
YELLOW
Packaging

Application & Features

Designed for internal wiring of electric refrigerating equipment, room air conditioner, room cooler units or remote outdoor condensing units for domestic cooling and for use as MTW as permitted by NFPA 79.

  • AWM Style 1056: 105°C Dry, 600V
  • AWM Style 1275: 105°C Dry, 60°C Wet, 600V
  • Machine Tool Wiring (MTW): 90°C Dry, 60°C Wet, 600V
  • TEW: 105°C Dry, 600V
  • AWM I A/B: 105°C Dry, 600V

  • Rated for VW-1 and FT1

    Specifications

    Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
    No. of Strands 16 16
    Insulation Thickness (mils) (mm) 60 1.52 mils mm
    Nom. OD (mils) (mm) 174 4.42 mils mm
    Nominal Total Weight (lbs/1000') (kgs/km) 18 27 lbs/1000' kgs/km

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • ASTM B174 Standard Specification for Bunch-Stranded Copper
    • UL 758 Standard for Appliance Wiring Material
    • UL 1063 Machine Tool Wiring (MTW)
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Class K, stranded bare or tinned copper per ASTM B3 or B33 and B174
    2. Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.