SPEC: 53001

18-16 CU AWM 3173/3237/CL1251 AWM I A/B XLP 1000V BLACK-WHITE 2X15% 17500 FT SPEC53001 F1807627A5

Southwire #: F1807627A5

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH WHITE STRIPE
BLUE
BROWN
BROWN WITH WHITE STRIPE
DARK BLUE
DARK GREEN
DARK RED
GRAY
GREEN
GREEN WITH YELLOW STRIPE
LIGHT BLUE
LIGHT GREEN
LIGHT GREEN WITH YELLOW STRIPE
PINK
PURPLE
PURPLE WITH WHITE STRIPE
RED
WHITE
YELLOW
YELLOW WITH RED STRIPE
Packaging

Application & Features

Designed for use as internal wiring of electrical equipment, control panels, and appliances or for use as motor leads. Can be used as permitted by the National Electrical Code® Article 310 for sizes 14 - 10 AWG.

  • AWM Style 3173: 125°C Dry, 600V
  • AWM Style 3237: 105°C Dry, 1000V
  • SIS: 90°C Dry, 14-10 AWG 600V
  • CL1251: 125°C Dry, 600V
  • AWM I A/B: 125°C Dry, 600V
  • FT2 Rated - UL 758 and UL 2556 Horizontal Flame Test

  • Specifications

    Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
    No. of Strands 16 16
    Insulation Thickness (mils) (mm) 30 0.76 mils mm
    Nom. OD (mils) (mm) 108 2.74 mils mm
    Nominal Total Weight (lbs/1000') (kgs/km) 10 15 lbs/1000' kgs/km

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • ASTM B174 Standard Specification for Bunch-Stranded Copper
    • UL 44 Thermoset-Insulated Wires and Cables
    • UL 758 Standard for Appliance Wiring Material
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Class K, stranded bare or tinned copper per ASTM B3 or B33 and B174
    2. Insulation:Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.