AWM 3591

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
570394
8 AWG 8 AWG
84 84
80 2.03
345 8.76
98 146
570314
6 AWG 6 AWG
84 84
378 9.60
135 200
570321
4 AWG 4 AWG
133 133
80 2.03
424 10.77
192 285
570381
1 AWG 1 AWG
259 259
95 2.41
565 14.35
359 534
571393
1/0 AWG 1/0 AWG
259 259
118 3.00
625 15.88
441 656
570324
2/0 AWG 2/0 AWG
259 259
96 2.45
665 16.89
544 810
570319
3/0 AWG 3/0 AWG
259 259
95 2.41
715 18.16
692 1030
570395
4/0 AWG 4/0 AWG
259 259
95 2.41
800 20.32
846 1258
570316
250 KCMIL 250 KCMIL
259 259
133 3.38
890 22.61
1021 1519
570396
350 KCMIL 350 KCMIL
259 259
110 2.79
1000 25.40
1311 1951

Standards & References

Construction

Resources

There are no downloadable resources for this product.