Conductor | |||||
Size (AWG or kcmil) (mm2) | No. of Strands | Insulation Thickness (mils) (mm) | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
F18175 |
18 AWG
18 AWG
|
16
16
|
30
0.76
|
109
2.77
|
9
14
|
F14455 |
14 AWG
14 AWG
|
41
41
|
30
0.76
|
132
3.35
|
18
27
|
F12069 |
12 AWG
12 AWG
|
65
65
|
|
157
3.99
|
27
40
|
F10055 |
10 AWG
10 AWG
|
105
105
|
30
0.76
|
190
4.83
|
42
63
|
F08042 |
8 AWG
8 AWG
|
84
84
|
45
1.14
|
265
6.73
|
76
113
|
F06034 |
6 AWG
6 AWG
|
133
133
|
60
1.52
|
340
8.64
|
123
183
|
F04033 |
4 AWG
4 AWG
|
133
133
|
60
1.52
|
392
9.96
|
177
263
|
F03011 |
3 AWG
3 AWG
|
133
133
|
60
1.52
|
418
10.62
|
218
325
|
F02023 |
2 AWG
2 AWG
|
133
133
|
60
1.52
|
463
11.76
|
274
407
|
F01007 |
1 AWG
1 AWG
|
259
259
|
80
2.03
|
538
13.67
|
346
514
|
F1T011 |
1/0 AWG
1/0 AWG
|
1064
1064
|
80
2.03
|
590
14.99
|
427
636
|
F2T018 |
2/0 AWG
2/0 AWG
|
1330
1330
|
80
2.03
|
620
15.75
|
514
764
|
F3T064 |
3/0 AWG
3/0 AWG
|
1672
1672
|
80
2.03
|
693
17.60
|
631
939
|
F4T012 |
4/0 AWG
4/0 AWG
|
2109
2109
|
|
760
19.30
|
776
1155
|