AWM 3193 LW119

Download Category Specifications
Excel Table

Application & Features

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
1 AWG 1 AWG
259 259
80 2.03
540 13.72
345 513
More Options
1/0 AWG 1/0 AWG
259 259
555 14.10
399 593
More Options
2/0 AWG 2/0 AWG
259 259
80 2.03
634 16.10
523 778
More Options
3/0 AWG 3/0 AWG
259 259
80 2.03
680 17.27
667 992

Standards & References

Construction

Resources

There are no downloadable resources for this product.