AWM 3191

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
570223
14 AWG 14 AWG
41 41
45 1.14
170 4.33
24 36
570224
12 AWG 12 AWG
65 65
45 1.14
186 4.73
33 50
571408
10 AWG 10 AWG
104 104
45 1.14
210 5.33
48 72

Standards & References

Construction

Resources

There are no downloadable resources for this product.